261GC, 261GM, 261GG, 261GJ, 261GN

The compact transmitter class for gauge pressure and level with frontbonded diaphragms works within a broad selection of variants, options, fill fluids and wetted materials. The wide range of available process connections meets even special industrial requirements:
  • Threaded connections: e.g. for the power, pulp/paper, or oil and gas industries
  • Flange connections: e.g. for the chemical industry
  • Hygienic connections: e.g. for the pharmaceutical or food and beverages industries

The compact, robust transmitter housing is made of 316 stainless steel as a standard. Due to its high corrosion resistance it can be used in a wide variety of process and ambient conditions without any problems. The user friendly display allows simple and intuitive local transmitter operation. Full device support, including diagnostic/maintenance information is guaranteed via the Device Type Manager software used in either a stand alone or system engineering tool.
The tranmsitter provides local zero and span adjustments even without display.
  • Base accuracy: ±0.15 %
  • Span limits: 6 to 60000kPa; 24inH2O to 8700psi
  • 4 to 20 mA output with HART communication as standard
  • Conforms to SIL2 acc. to IEC 61508 / IEC 61511
  • Full compliance with PED

Documentation and downloads

Agreement
General Terms - Software License Agreement

English - 0.23 MB - pdf

Article
Innovative field instrumentation for process automation applications - Reprint from Beverage Industry, Edition December 2008

English - 2.14 MB - pdf

Brochure
Pressure Transmitters 261 - The new, compact transmitter class within the 2600T series

English - 0.33 MB - pdf

Certificate
261GG/GJ/AG/AJ - 3A certificate

English - 0.04 MB - pdf

261xx - Certificate of Compliance CSA 1746152i

English - 0.90 MB - pdf

261xx - EC-Type Examination Certificate ATEX 2032, EEx i

English - 0.65 MB - pdf

261xx - exida FMEDA Report No. ABB 05/09-12 R007

English - 0.12 MB - pdf

DTM400 Certificate ABB Instrumentation EN

English - 0.16 MB - pdf

Data sheet
261GC/GG/GJ/GM/GN Transmitter for Gauge Pressure, 261AC/AG/AJ/AM/AN Transmitter for Absolute Pressure with direct mount seal, 0,15%

English - 0.99 MB - pdf

Declaration of conformity
261A, 261G - EC-Declaration of Conformity

English - 0.11 MB - pdf

Type 261 - SIL Declaration of Conformity, Functional safety according to IEC 61508

English - 0.04 MB - pdf

Manual
261Gx, 261Ax - Pressure Transmitter - Operating Instruction

English - 1.08 MB - pdf

261Gx, 261Ax - SIL-Safety Instructions

English - 0.55 MB - pdf

Software
DSV401 R4 (SMART VISION) & DTM400 - Device Management Tool

English - 280.41 MB - zip

EDD 2600T (261xx)-HART

English - 0.37 MB - zip

Technical description
Supplement Info Driver 2600T (261xx)-HART

English - 0.09 MB - pdf

Version Matrix 2600T (261xx)

English - 0.16 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 ad38fc8709e9790bc1256f940047ce80