Mineral Insulated Temperature and Heating Cable

TC-MITCTC-MICTC-HEATTC-COMP
Mineral Insulated
T/C Cable
Mineral Insulated
RTD Cable
Mineral Insulated
Heating Cable
Compensating Cable
Temperature-600°C - 1300 °C-200°C - 1100 °Cup to 800 °C-200°C - 200 °C
TypeK, J, E, N, R, S, B
acc. to
DIN EN 584/IEC 584
Conductors Cu,
Ni-plated Cu,
NiCr, Ni, CuNi
Conductors NiCr8020,
FeNi, CoFe, CuNi
KCA, NC, RCB, SCB
acc. to DIN 43722
SheathAlloy 600, 601, 800,
AISI 310, 314, 316, 321, 446
AISI 304, 316, 321Alloy 600, AISI 321PVC, Silicone,
Teflon,
Fibre Glass



TC-EXTTC-ITCWTC-BTCW
Extension CableInsulated T/C WireBare T/C Wire
Temperature-200°C - 200 °C-200°C - 1100 °C-200°C - 1600 °C
TypeKX, EX, JX, NX
acc.to IEC 584
K, J, E, N,
acc. to
DIN EN 584/IEC 584
K, J, E, N, R, S, B
acc. to
DIN EN 584/IEC 584
SheathPVC, Silicone,
Teflon, Fibre Glass
PVC, Silicone,
Teflon, Fibre Glass,
Ceramic Fibre
Without sheath

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 aea3258b7bf8ba19c12572270057a73c