DAT800
(ASSET MASTER)

Logo for Asset Master device management tool software
DAT800
Operating SystemMS Windows XP SP2 or MS Windows 2003 Server
Software RequirementsMS Office 2003 (Word and Excel)
PC Hardware Requirements2 GB RAM
2.0 GHz Intel Pentium based processor
20 GB Hard Disk
+R, – R, or RW DVD drive
CD Drive (combo with DVD drive is supported)
USB ports for HART modem connections (Bluetooth may be supported in the future for HART modems and should also be considered)
9-pin serial port for HART multiplexer connection (USB can be used instead with a USB to 9 pin serial port converter)
USB ports for PROFIBUS adapter connections
Ethernet port for FF HSE connection
LicensingOne license for DAT800
Available languagesEnglish
Password protection ü
Online help – any time with a keystrokeü
PC Accessories
The following products are needed in support of Asset Master connection to the fieldbuses:

HART
- USB Modem
- NHA121-NX for Intrinsically Safe area (ABB)
- NHA121-NO for Non-Hazardous area (ABB)

- Multiplexer
- KFD2 (Pepperl & Fuchs)
- 2700G (Pepperl & Fuchs)
- 4841 and 4842 (MTL)

PROFIBUS
- USB Adapter
- NDA121-NO (ABB)

- Linking Device
- LD800P (ABB)

FOUNDATION Fieldbus
- Linking Device
- LD800HSE (ABB)

- Power Conditioner
- PC900-NR (ABB)

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 b1ad3605c0e33f7bc12572c60054bb66