United States of America / English (change preferences)

FAG1190

The wide variety of float weights and meter tubes allows the Glass Tube Flowmeter FAG1190 to be matched exactly to the required flow range. The bead design is the standard meter tube design in sizes 1/16" to 2". The three ribs, which are parallel to the center axis of the meter tube, guide the float over the entire flow range. This assures a high degree of reproducibility because the float is absolutely centered in the meter tube.

  • Stainless steel housing is standard
  • Safety protection tube to protect the user should the meter tube burst
  • O-Ring seals for the meter tube
  • Alarms: Min., Max., Min. and Max.
  • Numerous flow ranges

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Brochure
Variable Area Flowmeters - VA MasterEnglish
1.04 MB
Data sheet
FAG1190 (10A1190) - Glass Tube FlowmeterEnglish
0.40 MB
Manual
FAG1190-87, -97, -98 - Glass Tube Flowmeter - Operating Instruction English
0.48 MB
FAM5400, FAG1190, FAM3200 - Variable Area Flowmeter - Pressure Equipment Directive 97/23/EC (PED) - Supplement to Operating InstructionsEnglish
0.72 MB
Parts list
FAG1190-87, -97, -98, FAM3200, FAM5400 Variable Area Flowmeter - Parts ListEnglish
0.73 MB