268NS

Model 268NS is a Safety-Critical absolute pressure transmitter with a maximum working pressure of up to 21MPa, 3045psi. This Safety instrument has been designed, developed and manufactured according to the IEC61508/ISA S84.01 which fixes diagnostic, safety and reliability parameters. It is extremely important to remark that the new 268 can be used in SIL3 loops when installed in a redundant configuration (1oo2). ABB 268NS “Enhanced Version” is the safest pressure transmitter on the market today to install in Safety Instrumented Systems.

It features a reliable sensing system coupled with very latest digital technologies, providing large turn down ratio up to 100:1. The user has a comprehensive choice of sensors and therefore can optimize total performance.
With a long-term stability, 268NS always grants to work within the stated performance even when temperatures and process variables are changing a lot.

With TÜV SIL2 certification and the possibility to be used in SIL3 if installed in redundant configuration (1oo2), the 268HD represents the smartest solution in Safety loop applications.

  • Base accuracy: ±0.075%
  • Stability: 0.15% of URL for 10 years
  • Span limits 1.1 to 16000kPa abs; to 8mmHg to 2320psia
  • HART® communication – provides integration with HART® platforms
  • SFF = 98,7%
  • λDU = 11 FIT
  • Diagnostic Coverage = 97,7%

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 b6c578c9499536f5c125747a0031f8f1