Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Instrumentation and Analytical USA
Analytical Instruments
Conductivity Products
Conductivity Cells
TB26
TB26
Overview
Service & Support
Contacts
Screw-In Insertion, Immersion & Retractable, 2 - Electrode Conductivity Sensors
The TB26 sensors are easily installed into process lines and vessels via the integral ¾-NPT threads, submersed directly into lines and vessels via the ½-NPT backthreads, or inserted into a process line or vessel through a ball valve. The ball valve provides isolation between the sensor and the process, allowing sensor insertion and removal while the line or vessel is full. This is accomplished by using a 1-½ inch standard ball valve. A compression fitting with flushing ports allows the operator to wash away any left over process fluid after removing the sensor. The flushing ports also provide a quick and easy place to take a grab sample for calibration. Variable sensor lengths are available for all Model TB26 sensor styles. The hot-tap sensor can be used with the compression fitting and without the ball valve to provide even greater installation flexibility.
Easy installation, available in hot-tap or inline/submersible configurations
Measurement ranges from 0 to 1.999 µS/cm to 0 to 19.99 mS/cm
Corrosion resistant 316 stainless steel measurement electrodes
Pt 100 or Pt 1000 integral temperature compensation elements
Anti-blowout lip on hot-tap versions is machined into sensor body
Interchangeable and replaceable sensor tips
Maximum temperature 200°C (392°F)
Maximum pressure 1551 kPa (255 psi)
Documentation and downloads
Show options for filtering result
Hide options for filtering result
Document kind
Language
- All document kinds -
Brochure (1)
Connection table (1)
Data sheet (1)
Product guide (1)
- English -
- All languages -
English (4)
Keyword(s)
Brochure
Doc No:
RB/FFWA-Issue 4
Title:
First for Liquid Analysis
Revision:
D
File type:
pdf
Summary:
Analytical Instrumentation Brochure for Liquid Analysis
Cover page:
First for Liquid Analysis
English
0.51 MB
Connection table
Doc No:
PG_Sensor_Wiring
Title:
Product Guide - Sensor Connections
Revision:
B
File type:
pdf
Summary:
Sensor wiring for ABB pH and conductivity sensors to AX4 Series and TB8 Series analyzers
Cover page:
Product Guide - Sensor Connections
English
0.12 MB
Data sheet
Doc No:
D-NCC-TB2_2
Title:
TB2 Two-Electrode Conductivity Sensors (TB254,TB25, TB26, TB264, TB27, TB28)
Revision:
A
File type:
pdf
Summary:
TB2 Two-Electrode Conductivity Sensors (TB254,TB25, TB26, TB264, TB27, TB28)
Cover page:
TB2 Two-Electrode Conductivity Sensors (TB254,TB25, TB26, TB264, TB27, TB28)
English
1.53 MB
Product guide
Doc No:
PG-HT_Extraction_Housing
Title:
Product Guide - Hot Tap Block and Clean Extraction housing
Revision:
A
File type:
pdf
Summary:
ABB's pH, ORP and conductivity sensor hot-tap Block and Clean Extraction housing
Cover page:
Product Guide - Hot Tap Block and Clean Extraction housing
English
0.03 MB
Loading...
Search
Search
Products & Services only
Search
Rate this page
Select rating:
1
2
3
4
5
Poor
Excellent
Your comments:
E-mail / contact information (optional):
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Croatia
Czech Republic
Denmark
Ecuador
Egypt
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
Arabic
Česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Ελληνικά
Български
Русский
Український
한국어
中国简体字
日本語
繁體中文
Enlarge
seitp330 b82e9d8eacb99dacc1256d25004e7f95