Dual Input, High Level Conductivity/pH (ORP) Analyzer
AX436 enables two continuous measurements of mS/cm conductivity and pH/Redox (ORP) with simultaneous local display and transmission via analog outputs. The analyzer is designed for use with ABB’s 4 electrode conductivity cells and pH/Redox systems. It incorporates the latest technology to provide a highly reliable, yet flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications - click on the Data tab to view.
- Two sensors, one instrument - reduces cost of investment
- Accurate measurements up to 14pH and 0 to 2,000mS/cm
- Problem-free measurements using auto-compensation of sensor fouling
- Dosing control functionality – long dose alarm and initial charge function
- Wall-, pipe- and panel-mount versions with IP66/NEMA 4X ingress protection
- Real-time clock and log book records alarm events
- 2 to 4 current outputs and 3 to 5 relay contacts
- Versatile power supply options -
85 to 265V AC or 12 to 30V DC
- High visibility, multi-language display