VTC

Classical Venturi Tube

The Classical Venturi Tube is a robust device, designed for use where low pressure-loss is required. ABB have been manufacturing Venturi Tubes for over 100 years and their engineers were involved in the design and manufacture of some of the first Venturi tubes to be used in the UK.

Venturi Tubes are available for line sizes from 50mm to 1200mm (2 in to 48in) and can measure a wide range of relatively clean liquids and gases. The units are designed to ISO5167-1:2003 and have a substantial overall length, being typically 5D long (D = nominal pipe size).

There are two variants, based on differing manufacturing methods:

  • VSD Machined from solid for pipe sizes DN50 to 250 (2 to 10 in)
  • VFB Fabricated from rolled plate for pipe sizes DN200 to 1200 (8 to 48 in)


Documentation and downloads

Data sheet
Differential Pressure Flow ElementsEnglish
0.56 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 bd55ba7ad6b7c1c2c1256d7b003c4f2e