United States of America / English (change preferences)

C1960 (COMMANDER 1960)

Multi-Recipe Profile Recorder/Controller

The C1960 has advanced ramp/soak profiling designed specifically for the food processing, canning, tire and dyebeck industries. The range of products available gives you the ability to use the C1960 not only for control but to also record other process variables. Specialized features include guaranteed ramp/soak, a dedicated operator display and time events to assign relays/ outputs to individual or multiple segments. The C1960 is a totally self-contained unit suitable for panel-, wall- or pipe-mounting with NEMA4X/IP66 enclosureprotection as standard.
  • Ideal for Autoclaves/Retort control
  • Designed for the control of Tire Presses and Dyebeck process
  • Easy selections of multi-segment profiles
  • Dedicated operator display of segment status
  • Automatic operation with manual override
  • Guaranteed ramp/soak with individual hysteresis
  • Faster start up with self-seeking set point
  • Easy-clean NEMA 4X/IP66 enclosure

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Application description
Timber Kiln Control Using the COMMANDER 1960 - Application GuideEnglish
0.05 MB
Brochure
Recorders, Controllers and Indicators - One range - unlimited possibilitiesEnglish
2.85 MB
Data sheet
Circular Charts and PensEnglish
0.08 MB
Multi-Recipe Profile Recorder/Controller C1960English
0.18 MB
Stock Circular Charts - St NeotsEnglish
0.04 MB
Manual
Circular Chart Recorder/Controller C1900English
0.73 MB
Circular Chart Recorder/Controller C1900English
0.81 MB
Circular Chart Recorder and Recorder/Controller C1900 SeriesEnglish
0.84 MB
Circular Chart Recorder/Controller C1900 - Multi-recipe Profile Controller VersionsEnglish
0.36 MB
COMMANDER 1900 ControllerEnglish
0.15 MB
COMMANDER 1900 Series Circular Chart RecordersEnglish
0.16 MB
Picture
Commander 1900 – used by Dairy Crest and St Ivel in the UK to deliver top quality dairy productsEnglish
1.23 MB