United States of America / English (change preferences)

C355 (COMMANDER 355)

¼ DIN Short Case Advanced Process Controller

The C355 is a C351 with has added application templates for, auto/manual station, feedforward, cascade control, ratio station and analog backup. Custom math & linearization blocks are also included. The C355 is suitable for a wide range of applications such as evaporators, distillation columns, water & waste (pH & filtration), consumer foods and chemical
  • PID controller with heat/cool and “Boundless” motor drive valve control
  • 3 universal process inputs + 4 digital inputs
  • 2 x analog Outputs + 4 relay outputs
  • Remote set point with ratio and bias
  • NEMA 4X (IP66) Front Face
  • RS485/Modbus serial communications for SCADA, PLC and open systems integration

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Application description
Ratio Control Systems in the Food and Drinks IndustryEnglish
0.05 MB
Temperature Recording in Heat Treatment Applications in the Process IndustryEnglish
0.07 MB
Brochure
Commander 350 Series ControllersEnglish
0.35 MB
Recorders, Controllers and Indicators - One range - unlimited possibilitiesEnglish
2.85 MB
Certificate
EMC Certificate of Conformity - C350English
0.17 MB
Data sheet
1/4 DIN Advanced Process Controller C355English
0.31 MB
PC Configuration Software COMMANDER ProductsEnglish
0.18 MB
Manual
1/4 DIN Advanced Process Controller C355English
1.44 MB
1/4 DIN Process Controllers C350 and C360English
0.28 MB
Picture
Commander 150 & 350 used by Thames Water in the UKEnglish
1.55 MB
Software
COMMANDER PC Configurator SoftwareEnglish
47.03 MB