United States of America / English (change preferences)

C360 (COMMANDER 360)

¼ DIN Short Case Profile Controller

The C360 with incorporates all the features of the C350 series with an added set point profiler (ramp-&-hold) for control recipes; up to 99 segments in 20 profiles. The C360 is suitable for a wide range of applications such as chemical blending, industrial food canning processes and batch processing
  • PID controller with profile control – 99 segments, 20 profiles
  • 3 universal process inputs + 4 digital inputs
  • 2 x analog Outputs + 4 relay outputs
  • Remote set point with ratio and bias
  • Ramp/Soak, feedforward and cascade control capabilities
  • NEMA 4X (IP66) Front Face
  • RS485/Modbus serial communications for SCADA, PLC and open systems integration

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Application description
Temperature Recording in Heat Treatment Applications in the Process IndustryEnglish
0.07 MB
Brochure
Recorders, Controllers and Indicators - One range - unlimited possibilitiesEnglish
2.85 MB
Certificate
COMMANDER 360 Process Controller - DECLARATION OF CONFORMITY TO EMC DIRECTIVE EEC89/336English
0.22 MB
Data sheet
1/4 DIN Multi-Recipe Profile Controller C360English
0.22 MB
Manual
1 /4 DIN Multi-Recipe Profile Controller C360English
0.90 MB
1/4 DIN Process Controllers C350 and C360English
0.28 MB
Software
COMMANDER PC Configurator SoftwareEnglish
47.03 MB