United States of America / English (change preferences)

C100 (COMMANDER 100)

1/8 DIN Universal Process Controller

The C100 is a basic, general-purpose single-loop controller suitable for most industries including pulp & paper, mining & metals, consumer food and heat treat. One model for all applications that can be easily set up using ABB’s PC Configuration Editor or front panel codes.
  • Simple PID control using built-in and optional outputs
  • Universal process input
  • Heat/Cool control strategies using a combination of the analog, logic and relay outputs
  • NEMA 3/ IP65 Front Face
  • RS485/Modbus serial communications for SCADA, PLC and open systems integration

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Application description
Temperature Recording in Heat Treatment Applications in the Process IndustryEnglish
0.07 MB
Brochure
Recorders, Controllers and Indicators - One range - unlimited possibilitiesEnglish
2.85 MB
Certificate
EMC Certificate of Conformity - C100 and V100English
0.40 MB
FM Certificate of Compliance - C100, C150 and C250English
0.04 MB
Data sheet
1/8 DIN Process Controller C100English
0.30 MB
PC Configuration Software COMMANDER ProductsEnglish
0.18 MB
Manual
1 /8 DIN Process Controller C100English
0.43 MB
1/8 DIN Process Indicators and Controllers C100, C150, C160 and V100English
0.14 MB
COMMANDER 100/150 Universal Process Controllers PC ConfiguratorEnglish
0.05 MB
Software
COMMANDER PC Configurator SoftwareEnglish
47.03 MB