United States of America / English (change preferences)

C351 (COMMANDER 351)

¼ DIN Short Case Universal Process Controller

The C351 is an expanded version of C250 incorporating standard application templates for heat/cool, auto/manual, and analog back up. Custom math & linearization blocks are also included. The C351is suitable for a wide range of applications such as evaporators, distillation columns, water & waste (pH & filtration), consumer foods and chemical
  • PID controller with heat/cool and “Boundless” motor drive valve control
  • 3 universal process inputs + 4 digital inputs
  • 2 x analog Outputs + 4 relay outputs
  • Remote set point with ratio and bias
  • NEMA 4X (IP66) Front Face
  • RS485/Modbus serial communications for SCADA, PLC and open systems integration

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Brochure
Commander 350 Series ControllersEnglish
0.35 MB
Recorders, Controllers and Indicators - One range - unlimited possibilitiesEnglish
2.85 MB
Certificate
EMC Certificate of Conformity - C350English
0.17 MB
Data sheet
1/4 DIN Process Controller C351English
0.28 MB
PC Configuration Software COMMANDER ProductsEnglish
0.18 MB
Manual
1/4 DIN Process Controller C351English
0.76 MB
1/4 DIN Process Controllers C350 and C360English
0.28 MB
Picture
Commander 150 & 350 used by Thames Water in the UKEnglish
1.55 MB
Software
COMMANDER PC Configurator SoftwareEnglish
47.03 MB