Process Indicator Recorder
The CR100 is a one or two pen continuous-line 100mm strip chart recorder with a number of features included as
standard:
- Two alarm relays
- Isolated analog retransmission
- Two digital inputs
- Transmitter power supply.
These inbuilt features make the CR100 an extremely versatile chart recorder.
- 1 or 2 pen continuous line, 100mm recorder
- Clear, 5-digit LED display
- 2 (5A) alarm relays as standard
- Isolated analog retransmission
- 2 digital inputs
- Configuration from front fascia or via PC
- Transmitter power supply
- IP65/NEMA3 protection