TF212/TF212-Ex

The TF212 / TF212-Ex is a Profibus PA field mounted temperature transmitter. A cycle communication can established with all Profibus compatible Process Control Systems like Freelance 2000 / Control Builder F (via FDT/DTM or template ), Symphony (Composer via FDT/DTM) or Siemens (via PDM). Configuration tools include SMART VISION (Version 4.0 or higher) via FDT/DTM technology, Siemens Simatic via TF212 PDM driver or an another class 2 master via GSD-File.
  • Universal 1 or 2 channel sensor input ( RTD, TC, mV, ohms)
  • Profibus PA profile 3.0 type A and B
  • Electrical isolation Input / Output
  • IP 66/67, NEMA 4X; aluminum or stainless steel field housing
  • IS and XP acc. ATEX; FISCO model certified

Documentation and downloads

Agreement
General Terms - Software License Agreement

English - 0.23 MB - pdf

Brochure
Analog and Intelligent Temperature Transmitters

English - 0.92 MB - pdf

Certificate
DTM400 Certificate ABB Instrumentation EN

English - 0.16 MB - pdf

Industrial_IT_Certificate_TF(2)12(-EX)-PA (DEAPR2001/007)

English - 0.04 MB - pdf

TF12, TF212 - SIMATIC PDM Integration Test, Version V5.2 SP1 and Version 6.0 SP2

English - 0.05 MB - pdf

TF212, TF202, TH202, TR204 - EC-Type Examination Certificate DMT 02 ATEX E 248, Dust explosion protection

English - 0.18 MB - pdf

TF212, TF202, TH202, TR204, TTF300, TSP300 - EC-Type Examination Certificate PTB99 ATEX 1144, EEx d

English - 0.24 MB - pdf

Data sheet
TF212, TF212-Ex - Field mounted Temperature Transmitter, PROFIBUS PA, Pt 100 (RTD), thermocouples, 1 or 2 independent channels

English - 0.30 MB - pdf

Declaration of conformity
TF12, TF212 - Declaration of Conformity, EMC directive 89/336/EC, ATEX directive 94/9 EC

English - 0.04 MB - pdf

Manual
Capri ADE 1F - Cable Glands - Safety specifications

English - 0.58 MB - pdf

DTM for TF12, TF212 - PROFIBUS PA Communication for temperature transmitters TF12, TF212 - Manual

English - 0.63 MB - pdf

TF12/ TF212 (-Ex) - Temperature Transmitter, PROFIBUS PA - Interface Description

English - 2.08 MB - pdf

TF12/ TF212 (-Ex) - Temperature Transmitter, PROFIBUS PA - Operating Instructions

English - 0.76 MB - pdf

Release note
TF12/ TF212 - Temperature Transmitter, PROFIBUS PA - Realease Note V1.16.0

English - 0.29 MB - pdf

TF12/ TF212 - Temperature Transmitter, PROFIBUS PA - Realease Note V1.16.1

English - 0.32 MB - pdf

TF12/ TF212 - Temperature Transmitter, PROFIBUS PA - Realease Note V1.16.2

English - 0.33 MB - pdf

TF12/ TF212 - Temperature Transmitter, PROFIBUS PA - Realease Note V1.16.3

English - 0.45 MB - pdf

TF12/ TF212 - Temperature Transmitter, PROFIBUS PA - Realease Note V1.16.4

English - 0.46 MB - pdf

Software
DSV401 R4 (SMART VISION) & DTM400 - Device Management Tool

English - 280.41 MB - zip

EDD TF(2)12(-EX)-PA

English - 0.43 MB - zip

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 c1256ccb004e516cc1256ab0004422dd