TH202/TH202-Ex

The TH202 / TH202-Ex is a via HART-protocol programmable loop powered field mounted temperature transmitter. A PC with the software package SMART VISION or AMS, Hand-held terminals (HC275, STT04, 691HT) or the CoMeter (HART-configurator / LC display) can be used as programming / communication tools.
  • Universal sensor input ( RTD, TC, mV, ohms)
  • Output 4…20 mA temperature linear, HART signal
  • 0,1°C accuracy / 0,02 % long term stability per year
  • IP 66/67, NEMA 4X, aluminum or stainless steel field housing
  • Various displays optional
  • IS or XP acc. ATEX, FM, CSA

Documentation and downloads

Agreement
General Terms - Software License AgreementEnglish
0.23 MB
Brochure
Analog and Intelligent Temperature TransmittersEnglish
0.92 MB
Certificate
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
TF212, TF202, TH202, TR204 - EC-Type Examination Certificate DMT 02 ATEX E 248, Dust explosion protectionEnglish
0.18 MB
TF212, TF202, TH202, TR204, TTF300, TSP300 - EC-Type Examination Certificate PTB99 ATEX 1144, EEx dEnglish
0.24 MB
TH02 - NEPSI - Certificate of conformity intrinsically safe - ChinaEnglish
0.10 MB
TH02, TH102, TH202 - MTBF-DeclarationEnglish
0.05 MB
TH02, TH102, TH202 - SIL-Declaration of ConformityEnglish
0.17 MB
TH02, TH102, TH202 - SIMATIC PDM Integration Test, Version V5.2 SP1 and Version 6.0 SP2English
0.05 MB
TH02-Ex N, TH102-Ex N, TH202-Ex N - Conformity Statement, PTB 99 ATEX 2216 XEnglish
0.19 MB
TH02-Ex, TH102-Ex, TH202-Ex - EC-Type-Examination certificate, PTB 99 ATEX 2139 XEnglish
0.64 MB
TH202 - Bureau Veritas, Type Approval Certificate 11626/AO BVEnglish
0.15 MB
TH202 - Certificate of Compliance CSA 1181275English
0.09 MB
TH202 - Certificate of Compliance FM 3005241English
1.15 MB
Data sheet
TH202, TH202-Ex - Temperature Transmitter, field mounted, HART programmable, Pt 100 (RTD), thermocouples, electrical isolationEnglish
0.47 MB
Declaration of conformity
TH02 / -Ex, TH102 / -Ex, TH202 / -Ex - ABB Declaration of conformityEnglish
0.08 MB
Manual
TH02, TH102, TH202 - SIL-Safety InstructionsEnglish
0.62 MB
TH02, TH102, TH202 (-Ex/ -Ex N) - HART programmable temperature transmitters - Operating manualEnglish
1.94 MB
Software
DD/EDD TH(x)02(-EX)-HARTEnglish
0.44 MB
DSV401 R4 (SMART VISION) & DTM400 - Device Management ToolEnglish
280.41 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 c1256ccb004e516cc1256ab000442acf