Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Instrumentation and Analytical USA
Flow Measurement Products
Thermal Mass Flowmeters
FMT400-VTS
Sensyflow FMT400-VTS/-VTCS
Overview
Data
Service & Support
Contacts
Sensyflow FMT400-VTS
Sensyflow FMT400-VTCS
0(4)..20 mA directly from the sensor
0(4)..20 mA directly from the sensor
User-friendly installation
Hygienic design, all stainless steel
Up to 300°C, max. 40 bar
Up to 150°C, max.
10 / 16 bar
Certifications: CSA, DVGW, CE, Ex Zone 2
CIP and SIP certified (TU Weihenstephan)
- Suitable for harsh conditions in
process applications due to its rugged design.
- Sensyflow pipe accessories come either as partial
measuring section, in wafer form or as weld-on
adapter for pipe diameters up from DN 150.
- The hygienic design allows CIP and SIP cleaning procedures without removing the sensor from the process.
- With only 120 mm insertion length, it is more compact than the Sensyflow FMT400-VTS.
- Pipe components with DIN11851
threads or FG flanges are
available from DN 25 to DN 80.
Search
Products & Services only
Search
Rate this page
Select rating:
1
2
3
4
5
1 = Poor
5 = Excellent
Your comments:
E-mail / contact information (optional):
Cancel
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Entering HTML code in the message is not allowed. Please do not use the < or > characters in your message.
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Croatia
Czech Republic
Denmark
Ecuador
Egypt
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Український
عربى
한국어
中国简体字
日本語
繁體中文
seitp330 c1256ccb004e516cc1256c2200388f37