PGC2009

Fast Temperature Programmed Gas Chromatograph - PGC2009

Solution

The PGC2009 is designed for specialty analysis for separation of wide boiling range compounds. The PGC2009 Fast Temperature Programmed Gas Chromatograph (GC) uses component separation to analyze liquid samples. The analyzer operates unattended, automatically sampling and analyzing process streams. Analysis functions are controlled by an integral ABB PGC Controller.

Description

The analysis section contains a Liquid Sample Injection Valve (LSV), a Directly Heated Separation Column, and the Flame Ionization Detector (FID). The approach is to decrease the measurement cycle in temperature programmed applications by reducing the total mass of the temperature- programmed section of the analyzer through the application of electrical current directly to conductive column materials, thereby heating the column. Sample separation takes place in the chromatographic column, which is installed between the LSV and the detector. The column contains special packing, which separates the compounds to be analyzed so that they enter the detector in a predictable sequence.

Documentation and downloads

Brochure
Process Gas Chromatograph - PGC2000 Edition 2 (E2)

English - 0.66 MB - pdf

Process Gas Chromatograph PGC2009 Temperature Programmed "The Fast GC"

English - 1.23 MB - pdf

Bulletin
Technical Paper - Fast Process Gas Chromatography

English - 0.25 MB - pdf

Technical Paper: Process Simulated Distillation -- 5 Times Faster

English - 1.27 MB - pdf

Certificate
Certificate - PGC2000 Series KGS 120-81-04589

English - 0.21 MB - pdf

Certificate - PGC2000 Series LCIE 02 ATEX 6025X08

English - 1.68 MB - pdf

Certificate - PGC2000 Series LCIE IECEx LCI 07.0011

English - 0.36 MB - pdf

Certificate - PGC2000 Series PCEC CE081011X

English - 0.50 MB - pdf

Certificate - PGC2009 - CSA 155493 - 1306812

English - 0.23 MB - pdf

Data sheet
PGC2009 E2 Series (Process Gas Chromatograph) - Fast Temperature Programmed GC - General Specifications

English - 0.02 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 c1256dde004b6b1d85256dd300684b39