Analyzer Modules

Continuous Gas Analyzers

The Advance Optima process gas analyzers have a modular design that increases flexibility and saves money.
Analyzer modules can be combined into tailor-made solutions and upgraded to new features at any time.
Remote modules are easily attached and centrally operated.


Combination with 2nd enclosure, equipped with up to two additional analyzer modules.
Advantage of Advance Optima: Three analyzer modules just need two enclosures!
  • One central unit and various analyzer modules
    – with common controls
    – with a common connection technology
    – in a common system housing
  • All analyzers use high performance measurement technology and simplified calibration that doesn't require test gas bottles.
    – Photometers
    – In-Situ Laser Analyzer
    – Oxygen Analyzers
    - Trace Oxygen Analyzer ZO23
    – Thermal Conductivity Analyzers
    – FID Analyzers
  • The AO2000 analyzers provides Ethernet, TCP/IP interfaces. An OPC server is available. Profibus DP/PA and Modbus interfaces are available.
  • AO2000 system components are available with GOST-R certificates as with CSA approval for Class I Division 2 and ATEX approval for installation in Zone 1 or Zone 2.
  • For measuring flammable gases in hazardous locations the AO2000 series provides a safety concept with built-in purge control and alarm monitoring.
AO2000 Series - Design Variations
AO2020AO2040
Rack mounted version of AO2000 series
19" rack mounted version for controller, display/keypad, power supply and one analyzer module. Additional housings for external analyzer modules possible
Wall mounted version of AO2000 series
Wall mounted version.
Additional housings for external analyzer modules possible
AO2040-CU ExAO2060
AO2000 series controller with purge control unit for hazardous locations category 2G
Purged controlled central unit for hazardous locations installation. Up to three analyzer modules in AO2060 housing can be attached and controlled.
AO2000 Series flameproof analyzer unit for hazardous locations, category 2G
Explosion-proof cylinder with analyzer module

Documentation and downloads

Brochure
"Safety Concept" - Safe measurement of flammable gases with AO2000English
0.37 MB
Advance Optima - Modular Continuous Gas AnalyzersEnglish
1.07 MB
AO2000-ZO23 - Trace Oxygen AnalyzerEnglish
1.22 MB
Bulletin
Technical Paper: Evaluation of NOx Flue Gas Analyzers for Accuracy & Their Applicability of Low Concentration Measurements (JAWMA) - HE 603English
0.57 MB
Certificate
Advance Optima AO2000 Series Continuous Gas Analyzers - CE Declaration of ConformityEnglish
0.14 MB
Advance Optima AO2000 Series Continuous Gas Analyzers - CE Declaration of ConformityEnglish
0.15 MB
Data sheet
Advance Optima AO2000 Series Continuous Gas AnalyzersEnglish
0.69 MB
AO2000 Series Continuous Gas AnalyzersEnglish
0.91 MB
Manual
Advance Optima AO2000 Series - Category 3G VersionEnglish
1.17 MB
Advance Optima AO2000 Series - Continuous Gas Analyzers Software Version 4.0English
3.59 MB
AO2000 Series - Category 2G Analyzer ModulesEnglish
0.92 MB
AO2000 Series - Central Unit in Category 2GEnglish
1.62 MB
AO2000-Caldos17English
0.24 MB
AO2000-LS25 - Laser Analyzer ModuleEnglish
0.53 MB
AO2000-MultiFID14 - FID AnalyzerEnglish
1.16 MB
AO2000-MultiFID14 in Category 3GEnglish
2.51 MB
AO2000-MultiFID14 NMHC AnalyzerEnglish
1.24 MB
SMT - Software Migration Tool V 4.0English
0.37 MB
Material specification
Advance Optima / AO2000 Gas Analyzer - Environmental InformationEnglish
0.09 MB
Technical description
AO2000 Modbus and AO-MDDEEnglish
0.33 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 c1256dde004b6b1dc1256e1b00356263