SCC-C Cooler

Integrated Sample Gas Cooler

Compressor sample gas cooler
  • Constant outlet dew point
  • 1 or 2 gas paths
  • Heat exchanger made from glass, PVDF or stainless steel, exchangeable without tools
  • Corrosion-resistant gas lines
  • High pressure design up to 1 MPa (10 bar)
  • Temperature display
  • Suitable for ambient temperatures up to 50 °C
  • Compact surface-mounting housing (width 1/2 19 inches, 6 height units)
  • System solutions in connection with the SCC-F sample gas feed unit

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 c1256dde004b6b1dc1256e21005d3645