Electromagnetic Flowmeter ProcessMaster 300

Electromagnetic Flowmeter ProcessMaster 300

The modular design of the ProcessMaster 300 offers the industry’s widest range of liners, electrodes and sizes to meet the needs of even the most demanding process applications in sectors as diverse as chemical, power, oil & gas, pulp & paper and metals & mining.

The powerful transmitter is easy to use and provides the output signal that meets your needs.
With ProcessMaster 300 you get a versatile, reasonably priced, most accurate flow meter tailored for your applications. A flowmeter with base functionality, short delivery and a simple and clearly understandable documentation.

  • High measurement accuracy
  • Intuitive navigation and configuration
  • Backlit, high-contrast and configurable display
  • Detailed diagnostics for rapid decision making providing the right information to keep the process up and running
  • HART protocol is a standard with HygienicMaster 300
  • Pressure rating: PN10…100, Cl 150…600
  • Process connection: Flanges acc. to DIN/EN, ASME, JIS
  • Liner material: Hardrubber, softrubber, PTFE, PFA, ETFE
  • Max. Temperature: 180 °C ( 356 °F)
  • Ex-Approvals: ATEX, IEC Zone 1, 2 FM, CSA Div 1, 2, NEPSI Zone 1, 2, GOST
  • Verifikation: Softwaretool „ScanMaster
  • Diagnosis: Empty Pipe Detection

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 c44c7b1518332de9c12577a700034848