pH / Redox (ORP) Sensing System TBX557
A well deserved reputation for ruggedness, longevity and accuracy hallmark the TB(X)5 Series pH / Redox sensors. The sensors are easily applied to most industrial measurement needs. They are renowned for their ability to outperform conventional sensors in the industries' toughest process applications. Solid-state Next Step™ reference technology is the foundation for all TB(X)5 Series electrodes. The totally solid inner reference chamber is charged with potassium chloride (KCl). This non-liquid reference all but eliminates poisoning, plugging and pumping problems that plague conventional liquid, slurry and gel designs.
- Next Step™ Solid State reference
- Advantage™ Series with solution ground rod
- Comprehensive selection of measuring electrodes
- Combination style construction
- Insertion, submersion, flow-through and hot-tap
- Integral potted cable
- Comprehensive selection of wetted materials
- Operating temperatures up to 140 °C (284 °F)
- Operating pressures up to 17 bar (250 psi) and higher