United States of America / English (change preferences)

Digital Indicator L160

Wall-/Pipe-Mount Level Indicator

The L160 is a highly versatile unit, accepting inputs from a wide range level sensors offered by ABB and third party suppliers. As standard the L160 has a 5-digit indicator with IP66 all round protection. It includes two alarm relays, 4 to 20mA retransmission, logic output, logic input and selectable maths function which can make corrections for SG calculate tank volume calculation.
  • High visibility 5-digit LED display
  • Analog and 2-relay outputs as standard
  • IP66 (NEMA 4X) enclosure
  • Maths function included as standard
  • Max./Min. and Average levels
  • Wide range of sensor inputs
  • RS485/MODBUS serial communications

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Brochure
Recorders, Controllers and Indicators - One range - unlimited possibilitiesEnglish
2.85 MB
Certificate
Datum Level L160 Wall-mounted Level Indicator - DECLARATION OF CONFORMITY TO EMC DIRECTIVE EEC89/336English
0.06 MB
Data sheet
PC Configuration Software COMMANDER ProductsEnglish
0.18 MB
Wall-/Pipe-Mount Level Indicator L160English
0.14 MB
Manual
L160 Quick Reference GuideEnglish
0.10 MB
Level Indicator L150 and L160English
0.12 MB
Wall-/Pipe-mount Level Indicator L160English
0.31 MB
Software
COMMANDER PC Configurator SoftwareEnglish
47.03 MB