TF202/TF202-Ex

The TF202 / TF202-Ex is a Foundation Fieldbus (H1) field mounted temperature transmitter acc. to specification 1.4 and certified with Interoperability Test Kit 4.01. The transmitter can be programmed via DD and CFF file.
  • Universal 1 or 2 channel sensor input ( RTD, TC, mV, ohms)
  • Bus design acc. to IEC 61158-2, 31.25 kbit/s
  • IP 66/67, NEMA 4X; aluminum or stainless steel field housing
  • Backup LAS function
  • IS or XP acc. ATEX, FM / FISCO and Entity model certified

Documentation and downloads

Brochure
Analog and Intelligent Temperature Transmitters

English - 0.92 MB - pdf

Certificate
HMI-Ex Type A, Type AS - Certificate of Compliance, CSA 1797320

English - 0.06 MB - pdf

HMI-Ex Type A, Type AS - Non-Incendive Control Drawing (FM) and Intrinsic Safety Control Drawing (FM)

English - 0.02 MB - pdf

HMI-Ex Type A. - EC-Type-Examination Certificate, PTB 05 ATEX 2079 X

English - 0.08 MB - pdf

Industrial_IT_Certificate_TF(2)02(-EX)-H1 (DEAPR2002/003)

English - 0.03 MB - pdf

TF02, TF202 - Fieldbus Foundation, Device Registration

English - 1.02 MB - pdf

TF02-Ex, TF202-Ex - EC-Type Examination Certificate, DMT 02 ATEX E 068 X

English - 0.47 MB - pdf

TF02-Ex, TF202-Ex - MTBF-Declaration

English - 0.05 MB - pdf

TF212, TF202, TH202, TR204 - EC-Type Examination Certificate DMT 02 ATEX E 248, Dust explosion protection

English - 0.18 MB - pdf

TF212, TF202, TH202, TR204, TTF300, TSP300 - EC-Type Examination Certificate PTB99 ATEX 1144, EEx d

English - 0.24 MB - pdf

Data sheet
TF202, TF202-Ex - Field mounted Temperature Transmitter, FOUNDATION Fieldbus (H1), Pt 100 (RTD), thermocouples

English - 0.30 MB - pdf

Declaration of conformity
TF02, TF202 - Declaration of Conformity, EMC directive 89/336/EC, ATEX directive 94/9 EC

English - 0.11 MB - pdf

Manual
Capri ADE 1F - Cable Glands - Safety specifications

English - 0.58 MB - pdf

TF02/ TF202 (-Ex) - Temperature Transmitter, FOUNDATION Fieldbus - Operating Instructions

English - 1.73 MB - pdf

Release note
TF02/ TF202 - Temperature Transmitter, FOUNDATION Fieldbus - Release Note V01.02.08

English - 0.24 MB - pdf

TF02/ TF202 - Temperature Transmitter, FOUNDATION Fieldbus - Release Note V01.03.01

English - 0.25 MB - pdf

Software
DD-CF TF(2)02(-EX)-H1

English - 0.23 MB - zip

Technical description
Version Matrix TF(2)02(-EX), TF(2)12(-EX), TH(X)02(-EX)

English - 0.13 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 d6df672965b1c472c1256d010051395d