Sitemap
Login
A
A
A
Home
About ABB
Products & services
News center
Careers
Investor relations
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Instrumentation and Analytical USA
Analytical Instruments
Dissolved Oxygen Analyzer Products
Dissolved Oxygen Analyzers
AX480
Analyze
IT
AX480
Overview
Service & Support
Fieldbus & HART Files
Contacts
Dissolved Oxygen (ppm) Analyzer
The AX480 analyzer is used with 9408 sensing systems to provide accurate measurement of the dissolved oxygen value in a range of water monitoring applications. The measured value can be transmitted via fully isolated current outputs. The analyzer incorporates the latest technology to provide a highly reliable, yet flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications. It is rugged and reliable for safe operation in harsh environments, simple to install and use, and requires minimum maintenance. Applications include Municipal waste-water treatment, aerobic effluent treatment in Pulp & Paper and Food & Beverage, and Fish Farming.
Range 0 to 20 ppm and 0 to 200% saturation
Sensor life indicator
Salinity and atmospheric pressure correction capability as standard
Wall-, pipe- and panel-mount versions with IP66/NEMA 4X ingress protection
Continuous in-line diagnostics providing reduction in operating costs
Auto-Jet wash/Air clean - significantly reduces maintenance
Integral P, PI, PID Control: pulse frequency, pulse-length and analog
Real-time clock and log book records alarm events
2 to 4 current outputs and 3 to 5 relay contacts
Versatile power supply options - 85 to 265V AC or 12 to 30V DC
High visibility, multi-language display
Documentation and downloads
Show options for filtering result
Hide options for filtering result
Document kind
Language
- All document kinds -
Brochure (1)
Certificate (1)
Data sheet (1)
Manual (2)
Picture (1)
Software (1)
Technical description (1)
- English -
- All languages -
English (8)
Keyword(s)
Brochure
Doc No:
RB/FFWA-Issue 4
Title:
First for Liquid Analysis
Revision:
D
File type:
pdf
Summary:
Analytical Instrumentation Brochure for Liquid Analysis
Cover page:
First for Liquid Analysis
English
0.51 MB
Certificate
Doc No:
AX400NEMA
Title:
NEMA 4 Hosedown Test Compliance Certificate
Revision:
A
File type:
pdf
Summary:
No Summary available
Cover page:
NEMA 4 Hosedown Test Compliance Certificate
English
0.06 MB
Data sheet
Doc No:
SS/AX4DO
Title:
Single and Dual Input Analyzers for Dissolved Oxygen AX480, AX488 and AX468
Revision:
G
File type:
pdf
Summary:
Data Sheet
Cover page:
Single and Dual Input Analyzers for Dissolved Oxygen AX480, AX488 and AX468
English
0.98 MB
Manual
Doc No:
IM/AX4/PBS
Title:
Single and Dual Input Analyzers AX400 Series - PROFIBUS® Datalink Description Supplement
Revision:
B
File type:
pdf
Summary:
PROFIBUS® Datalink Description Supplement
Cover page:
Single and Dual Input Analyzers AX400 Series - PROFIBUS® Datalink Description Supplement
English
0.65 MB
Doc No:
IM/AX4DO
Title:
Single and Dual Input Analyzers for Dissolved Oxygen Models AX480, AX488, AX418, AX438 and AX468
Revision:
E
File type:
pdf
Summary:
User Guide
Cover page:
Single and Dual Input Analyzers for Dissolved Oxygen Models AX480, AX488, AX418, AX438 and AX468
English
0.93 MB
Picture
Doc No:
9739_AX400_9-4
Title:
Model AX400 transmitters - product features
Revision:
A
File type:
pdf
Summary:
Promotional poster (hi-res)
Cover page:
Model AX400 transmitters - product features
English
2.58 MB
Software
Doc No:
3KGB226400S0004
Title:
GSD AX400-DP
Revision:
-
File type:
zip
Summary:
No Summary available
GSD AX400-DP
English
0.00 MB
Technical description
Doc No:
3KGB226400R3001
Title:
Version Matrix AX400
Revision:
-
File type:
pdf
Summary:
No Summary available
Cover page:
Version Matrix AX400
English
0.01 MB
Loading...
Search
Search
Products & Services only
Search
Rate this page
Select rating:
1
2
3
4
5
Poor
Excellent
Your comments:
E-mail / contact information (optional):
E-mail this page
1. Your e-mail address:
2. Send to e-m
ail address:
3. Your personal note:
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Croatia
Czech Republic
Denmark
Ecuador
Egypt
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
Arabic
Česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Ελληνικά
Български
Русский
Український
한국어
中国简体字
日本語
繁體中文
Enlarge
seitp330 da6323284f9cf4b9c1256e67003ee48c