Dual-Input, 2-Electrode Conductivity / 4-Electrode Conductivity Analyzer
The AX413 is designed for use with ABB’s 2 and 4-electrode conductivity cells. The cost-saving analyzer measures low-range
µS/cm and high-range mS/cm conductivity simultaneously, with exceptional accuracy and performance. It incorporates the latest technology to provide a highly reliable, yet flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications – click on the 'Data' tab to view.
- Two sensors, one instrument - reduces cost of investment
- Accurate measurements down to 0.055 µS/cm and up to
2,000 mS/cm
- Concentration measurement up to 15% NaOH, 18% HCl,
20% H2SO4 or NaCl, or 40% H3PO4
- True high purity temperature compensations for all pure water applications
- Problem-free measurements using auto-compensation of sensor fouling
- Dosing control functionality – long dose alarm and initial charge function