United States of America / English (change preferences)

Mass Flowmeter CoriolisMaster

The CoriolisMaster (FCM2000) is designed for the measurement of mass, volume, density, concentration and temperature the highest accuracy.

The Coriolis technology is ideal for demanding fluid measurement applications – independent of whether the fluid is conductive, multi-phase or viscous. The measuring pipe is self-draining. The device’s self-diagnostic and digital signal processing functions ensure high long-term stability and reliability.

The new CoriolisMaster series offers improved signal processing and an impressive turndown-ratio of up to 1:2000. Additionally specific software solutions like concentration calculation are offered. Together with its wellproven S shape tube design a CoriolisMaster represents the multi-purpose flowmeter for virtually all applications.

  • Easy to install and operate
  • Simple to high precision solutions in one design
  • Single transmitter for all sensors with 'easy setup' quick start routine and FRAM technology
  • Unique, universal explosion protection concept giving plant cost saving
  • Comprehensive diagnostics on board
  • Common HMI interface saves maintenance and training costs
  • Accuracies flow up to 0.1 % of rate and 0.001 kg/l for density
  • Wide flowmeter size range from 1/16“ to 6“ / DN 1.5 to DN 150
  • Various process connection options
  • HART, PROFIBUS PA and FOUNDATION Fieldbus communication
  • The robust S-design allows installation in any orientation and is insensitive to disturbances like gas content or vibrations
  • EHEDG-certified for food applications
  • Various approvals, among them ATEX, FM, NEPSI, GOST

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Agreement
General Terms - Software License AgreementEnglish
0.23 MB
Application description
Fuel Measurements in Engine Test StandsEnglish
0.26 MB
Article
Coriolis Flowmeter - High Accuracy and Intuitive Operation - Press Article from Process Technology and AutomationEnglish
0.37 MB
Coriolis Mass Flowmeter - 3-Point Win for ABB - Case study from a3_voltEnglish
0.82 MB
Coriolis Mass Flowmeter - Accuracy in four dimensions - Article from International Journal of Chemical and Pharmaceutical Engineering (cpp)English
2.34 MB
Brochure
Mass Flow Measurement - The specialists for direct mass flow measurement of fluids and gasesEnglish
0.31 MB
Mass Flowmeter CoriolisMasterEnglish
0.44 MB
Certificate
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
FCM2000 - EC-Type Examination Certificate TUEV 99 ATEX 1388 XEnglish
0.03 MB
FCM2000 - Fieldbus Foundation Device RegistrationEnglish
0.17 MB
FCM2000-MC26 / -MC27 - EC-Type Examination Certificate TUEV 99 ATEX 1443 XEnglish
0.08 MB
Industrial_IT_Certificate_MC27_MC23-HART (DEAPR2001/008)English
0.04 MB
Data sheet
CoriolisMaster FCM2000 - Coriolis Mass FlowmeterEnglish
2.08 MB
TRIO-MASS/TRU-MASS - Coriolis Mass FlowmeterEnglish
1.54 MB
Declaration of conformity
FCM2000 - EC-Certificate of Compliance refer to council directives 94/9/EC for ATEX 1388XEnglish
0.11 MB
FCM2000 - FMEDA SIL1 Manufacturer DeclarationEnglish
0.07 MB
FCM2000-MC26 / -MC27 - EC-Certificate of Compliance refer to council directives 94/9/EC for ATEX 1443XEnglish
0.02 MB
Manual
CoriolisMaster FCM2000 - Coriolis Masse-Durchflussmesser, FOUNDATION Fieldbus - Data Link DescriptionEnglish
0.88 MB
FCM2000-MC2 / -ME2 - HART-ProtocolEnglish
0.62 MB
FCM2000-MC2 / -MS2 / -ME2 - Coriolis Mass Flowmeter - Operating Instruction English
4.14 MB
seitp330 de4637e34343c42bc1256d0100301579