AZ100

Zirconia Oxygen Analyzer

The AZ100 system is designed primarily for small gas- and oil-fired boilers in industry, power, hospitals and ships. It is also used for inert gas generators and oxygen enrichment applications. The AZ100 is a complete system comprising a zirconia oxygen probe and a wall- or panel-mount instrument.
  • Cost-effective investment
  • Continuous in-line measurement
  • Proven stable accuracy within operating temperature range
  • Linear and logarithmic ranges up to 25% ranges
  • No reference air supply required thereby simplifying operation
  • Innovative sensor technology with typical lifetime > 5 years
  • Process temperature range -20 to 600°C (-4 to 1,118°F)

Documentation and downloads

Brochure
First for Liquid AnalysisEnglish
0.51 MB
Certificate
AZ100 - DECLARATION OF CONFORMITY TO EMC DIRECTIVE EEC89/336 AND LOW VOLTAGE DIRECTIVE EEC73/23English
8.30 MB
AZ100 - NEMA 4 HOSEDOWN TEST COMPLIANCE CERTIFICATEEnglish
8.30 MB
Data sheet
Zirconia Oxygen Analyzer for Small Boiler Applications AZ100 SeriesEnglish
0.15 MB
Manual
Zirconia Oxygen Analyzer for Small Boiler Applications AZ100 SeriesEnglish
0.94 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 e387ae569b0caae4c1256d48003464ae