TB454

Immersion & Insertion, 4-Electrode Conductivity Sensor

The TB454 sensors combine versatility, easy access, and low cost into one compact package. The sensor is suitable for either inline or submersion installations. It fits into a one-NPT receptacle and is inserted with a push and 90-degree twist for inline installations. There is also a Ryton® (PPS) holder with screw cap available. The wide rangeability of this sensor makes it a perfect match for almost all less aggressive conductivity measurements.
  • Twist lock insertion simplifies access
  • Corrosion resistant stainless steel electrodes
  • For all conductivity ranges without polarization
  • Extent of fouling notification and fouled sensor relay
  • Integral automatic temperature compensators
  • Suitable for all measurements
  • Maximum temperature 100°C (212°F)
  • Maximum pressure 689 kPa (100 psig)

Documentation and downloads

Brochure
First for Liquid AnalysisEnglish
0.51 MB
Connection table
Product Guide - Sensor Connections English
0.12 MB
Data sheet
TB4 Four-Electrode Conductivity Sensors for Process Monitoring English
1.32 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 e7ad57ecb116cdc3c1256d260036e5ca