264HG

264HG is a food & beverage direct mounted diaphragm seal transmitter. With an MTBF that exceeds 200 years combined with the "Taylor" all welded technology represents the best choice for plants availability.

264HG features in field replaceable electronics modules that thanks to the autoconfiguration functionality reduces drammatically plant downtimes in case of failure. The user has a comprehensive choice of sensors, optimizing in-use total performance and stability. Configuration facilities are flexible, provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration platform. The communication protocols can be selected from analogue with Hart, Foundation Fieldbus or Profibus PA.This direct mount transmitter works within a specific process interfaces complete of process spud for sanitary and food & beverage applications. It is a reliable sensing system coupled with the very latest digital technologies. The user has a comprehensive choice of sensors, optimizing in-use total performance and stability. Configuration facilities are flexible, provided locally via local keys combined with LCD indicator or via hand held terminal or PC configuration platform.

  • Base accuracy : ±0.075%
  • Span limits 1.1 to 8000kPa; 4.35inH2O to 1160psi
  • 5–year stability
  • Multiple protocol availability– provides integration with HART®, PROFIBUS PA and FOUNDATION Fieldbus platforms offering interchangeability and transmitter upgrade capabilities
  • PED compliance to sound engineering practice (SEP)

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 ed4c5222590f035ec1256d33002ae912