268ND

The 268ND is the “Enhanced Version” of ABB 268 Safety-Critical absolute pressure transmitter with a direct mount diaphragm seal. Thanks to the longstanding expertise, this pressure transmitter is the safest process instrument on the market today since it offers unmatched performances.

268ND has been designed and manufactured according to the IEC61508/ISA S84.01 which fixes diagnostic, safety and reliability parameters.
ABB, leader in severe process measurements, is able to provide the right solution for the most critical process media at extremely varying ambient conditions and, in the meantime, to offer a wide range of selectable options: filling fluids, diaphragm material, capillary protection etc. The TÜV certification gives users the guarantee of how many attention ABB put on Safety.

Moreover, it can be used in SIL3 when installed in a redundant (1oo2) configuration.

  • Base accuracy: ±0.075%
  • Stability: 0.15% of URL for 10 years
  • Span limits 1.1 to 16000kPa; 4,35inH2O to 2320psia
  • HART® communication – provides integration with HART® platforms
  • SFF = 98,7%
  • λDU = 11 FIT
  • Diagnostic Coverage = 97,7%

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp330 efaaa4aac5934112c12572ae005f82bc