AnalyzeIT AX455

Dual Input USP <645> Conductivity Analyzer

The AX455 is designed for use with ABB’s 2 electrode conductivity cells for complete compliance with USP<645>. The cost-saving transmitter simultaneously measures 2 conductivity points with exceptional accuracy and performance. It incorporates the latest technology to provide a highly reliable, yet flexible, feature-packed device that satisfies the needs of the Global pharmaceutical industries. The unit provides an automatic Stage 1 alarm for USP monograph 645 and comes complete with all requisite documentation.
  • Wall, pipe and panel mount versions with IP66 / NEMA4X ingress protection
  • Traceable, accurate raw µS/cm conductivity and temperature measurement.
  • Two cells, one instrument - reduces cost of investment
  • Automated monograph 645 Stage 1 alarm with configurable pre-alarm
  • 2 to 4 current outputs and 3 to 5 relay contacts permitting output of raw conductivity and temperature from two measuring points
  • Versatile power supply options - 85 to 265V AC or 12 to 30V DC
  • High visibility, multi-language display

Documentation and downloads

Brochure
First for Liquid Analysis

English - 0.51 MB - pdf

Certificate
NEMA 4 Hosedown Test Compliance Certificate

English - 0.06 MB - pdf

Data sheet
Single and Dual Input Analyzers for Low-level Conductivity AX410, AX411, AX416, AX450 and AX455

English - 0.47 MB - pdf

Manual
Single and Dual Input Analyzers AX400 Series - PROFIBUS® Datalink Description Supplement

English - 0.65 MB - pdf

Single and Dual Input Analyzers for Low Level Conductivity AX410, AX411, AX413, AX416, AX418, AX450, AX455 & AX456

English - 1.06 MB - pdf

Picture
Model AX400 transmitters - product features

English - 2.58 MB - pdf

Software
GSD AX400-DP

English - 0.00 MB - zip

Technical description
Version Matrix AX400

English - 0.01 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 f36501f77e06270cc1256d2b00406ab3