268DS

Model 268DS is the “Enhanced Version” of ABB 268 Safety-Critical differential pressure transmitter with a maximum working pressure up to 21MPa, 3045psi.

This Safety instrument has been designed, developed and manufactured according to IEC61508/ISA S84.01 which covers the complete life cycle of the product. It comprises a reliable sensing system coupled with very latest digital technologies, providing large turn down ratio up to 100:1 and a 5-years stability. The user has a comprehensive choice of sensors and therefore can optimize total performance.
With a long-term stability, 268DS works within stated performance even in extreme ambient and process conditions. ABB configuration platform represent one of the most important key factor thanks to its intrinsic flexibility: users can configure the transmitter easily via a hand held terminal or PC software tool.

With TÜV SIL2 certification and applicable SIL3 (only for redundant configuration), the 268DS represents the smartest solution in Safety loop applications.

  • Base accuracy: ±0.075%
  • Stability: 0.15% of URL for 10 years
  • Span limits 0.54 to 16000kPa; 2.14inH2O to 2320psi
  • HART® communication – provides integration with HART® platforms
  • SFF = 98,7%
  • λDU = 11 FIT
  • Diagnostic Coverage = 97,7%

Documentation and downloads

Certificate
BUREAU VERITAS certificate for 264xx, 268xx and 364xx pressure transmitters - HART protocolEnglish
0.11 MB
DET NORSKE VERITAS certificate for 2600T pressure transmittersEnglish
5.16 MB
DTM400 Certificate ABB Instrumentation ENEnglish
0.16 MB
EC-TYPE EXAMINATION CERTIFICATE Ex ia_Ex d for SAFETY MODELS 268xx release 2 Pressure Transmitters English
0.27 MB
SIL certificate from TUV for 268xx modelsEnglish
0.06 MB
SIL certificate from TUV for 268xx Safety release 2 modelsEnglish
0.44 MB
Data sheet
268DS/268PS/268VS Safety Differential/Gauge/Absolute Pressure Transmitters - Data SheetEnglish
0.38 MB
Manual
268D/P/V HART Safety Pressure TransmittersEnglish
0.77 MB
268D/P/V HART Safety release 2 Pressure TransmittersEnglish
0.94 MB
Safety Addendum (PED) for 268D/P/V Safety Pressure Transmitters to Operating InstructionsEnglish
0.42 MB
Parts list
26XDS/PS/VS, 26XDC/DR/PR/VR, 264DF/PF/VF, 264BS, 264DH, 264DLPressure Transmitters - Spares ListEnglish
0.16 MB
Software
DTM 2600T(268xx)-HARTEnglish
27.61 MB
EDD 2600T(268xx)-HARTEnglish
0.12 MB
Technical description
Supplement Info Driver 2600T (268xx)-HARTEnglish
0.24 MB
Version Matrix 2600T (268xx)English
0.12 MB
Test report
2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268 - Report on SIL certificate from TUVEnglish
0.52 MB
2600T PRESSURE TRANSMITTERS - SAFETY MODELS 268xx release 2 - Report on SIL certificate from TUVEnglish
1.96 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp330 f4b2d6a260558096c1256d33002de64d