Temperature Transmitter TTH200

The new generation of HART Temperature Transmitters

The TTH200 head mounted temperature transmitter is the standard device of the new TTx200 / TTx300 product family in proven 2-wire technology. The TTH200 is provided for all HART standard applications in temperature measurement with one sensor. The TTH200 supports the same functionality as the TTH300, but without sensor redundancy and sensor drift monitoring.

The temperature transmitter can be configured using the DSV401 (SMART VISION) device management tool or via FDT/DTM technology.

  • Universal sensor input (resistance thermomter, thermo couple, Ohm, mV)
  • Various sensor error-calibration possibilities (one point, two point )
  • Output signal (temperature linear), 4…20 mA, HART signal
  • Accuracy 0.1 %, long-term stability 0.05 % per year
  • Explosion protection approvals: Intrinsic Safety acc. ATEX, IEC, FM, CSA

Documentation and downloads

Certificate
HMI-Ex Type A, Type AS - Certificate of Compliance, CSA 1797320

English - 0.06 MB - pdf

HMI-Ex Type A, Type AS - Non-Incendive Control Drawing (FM) and Intrinsic Safety Control Drawing (FM)

English - 0.02 MB - pdf

TTH200 - Certificate of Compliance CSA 1807522, I.S., N.I.

English - 0.17 MB - pdf

TTH200 - Certificate of Compliance FM 3027610, I.S., N.I.

English - 1.23 MB - pdf

TTH300, TTF300 - SIMATIC PDM Integration Test, Version V6.0 SP3

English - 0.05 MB - pdf

TTH300, TTH200, TTF300, TTF350, TTR200 - EC-Type Examination Certificate ATEX 2017X, Ex ia, Ex ib, Ex iaD

English - 0.49 MB - pdf

TTH300, TTH200, TTF300, TTF350, TTR200 - IECEx Certificate of Conformity IECExPTB 09.0014X, Ex ia, Ex ib, Ex iaD

English - 0.29 MB - pdf

Commissioning instruction
TTH200 - Head mounted Temperature Transmitter - Commissioning Instruction

English - 6.90 MB - pdf

TTH200 - Head mounted Temperature Transmitter - Commissioning Instruction

English - 0.76 MB - pdf

Data sheet
TTH200 - Head mounted Temperature Transmitter, HART, Pt 100 (RTD), thermocouples, electrical isolation

English - 0.33 MB - pdf

Declaration of conformity
TTH200 - ABB Declaration of Conformity No. 25-2008 for operation in zone 2

English - 0.07 MB - pdf

TTH200 - EC Declaration of Conformity

English - 0.19 MB - pdf

Operating instruction
TTH200 - Head mounted Temperature Transmitter - Operating Instruction

English - 0.89 MB - pdf

Software
DTM TTX200-HART

English - 35.19 MB - zip

EDD TTX200-HART

English - 0.08 MB - zip

Technical description
Supplement Info Driver TTX200-HART

English - 0.27 MB - pdf

Version Matrix TTx200

English - 0.12 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 f5a943ace6e795a9c125753d003f924d