AX411

Dual Input, 2-Electrode Conductivity Analyzer

The AX411 is designed for use with two ABB 2 electrode conductivity cells. The cost-saving transmitter measures conductivity or resistivity with exceptional accuracy and performance. It incorporates the latest technology to provide a highly reliable, yet flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications. Applications include demineralisation and reverse osmosis plants, semiconductor industry, power plants, biomedical and pharmaceutical industries and large steam-raising plants in Pulp & Paper, Steel and Chemicals.
  • Wall, pipe and panel mount versions with IP66 / NEMA4X ingress protection
  • Accurate measurements up to 10,000 µS/cm, 18.2MΩ.cm and 8,000ppm T.D.S.
  • Two cells, one instrument - reduces cost of investment
  • Conductivity difference, ratio, % passage, % rejection and inferred pH calculations
  • True high purity temperature compensations for all pure water applications
  • 2 to 4 current outputs and 3 to 5 relay contacts
  • Versatile power supply options 85 to 265V AC or 12 to 30V DC
  • High visibility, multi-language display

Documentation and downloads

Brochure
First for Liquid Analysis

English - 0.51 MB - pdf

Certificate
NEMA 4 Hosedown Test Compliance Certificate

English - 0.06 MB - pdf

Data sheet
Single and Dual Input Analyzers for Low-level Conductivity AX410, AX411, AX416, AX450 and AX455

English - 0.47 MB - pdf

Manual
Single and Dual Input Analyzers AX400 Series - PROFIBUS® Datalink Description Supplement

English - 0.65 MB - pdf

Single and Dual Input Analyzers for Low Level Conductivity AX410, AX411, AX413, AX416, AX418, AX450, AX455 & AX456

English - 1.06 MB - pdf

Picture
Model AX400 transmitters - product features

English - 2.58 MB - pdf

Software
GSD AX400-DP

English - 0.00 MB - zip

Technical description
Version Matrix AX400

English - 0.01 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 f7cc7bdef56df734c1256d25004b1022