TB468

Immersion, Insertion & Rectractable, 4-Electrode Conductivity Sensor

The TB468 sensors are available in either insertion (TB4680) or hot tap styles (TB4683). The insertion style is also submersible. A Kynar (PVDF) body and Hastelloy® C electrodes allow use in aggressive applications where 316 stainless steel is not advised.
  • Corrosion resistance
  • Extent of fouling notification and fouled sensor relay
  • Integral automatic temperature compensators
  • Installation flexibility: Several mounting styles
  • Suitable for all measurements: From ultrapure to concentrated solutions
  • TB4680: Max. 689 kPa (100 psig) at 50°C (122°F)
  • TB4683: Max. 275 kPa (40 psig) at 90°C (194°F)

Documentation and downloads

Application description
Instrumentation for Pulp & Paper Applications - The Digester/Fiber Line

English - 0.13 MB - pdf

Brochure
First for Liquid Analysis

English - 0.51 MB - pdf

Connection table
Product Guide - Sensor Connections

English - 0.12 MB - pdf

Data sheet
English

English - 0.55 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 f813c81f1d727f3ac12570c1004c6457