AnalyzeIT AX430

4-Electrode Conductivity Analyzer

The AX430 is designed for use with ABB’s 4 electrode conductivity cells to measure conductivity with exceptional accuracy and performance. It incorporates the latest technology to provide a highly reliable, yet flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications – click on the 'Data' tab to view.
  • Range 0 to 2,000mS/cm
  • Concentration measurement up to 15% NaOH, 18% HCl,
    20% H2SO4 or NaCl, or 40% H3PO4
  • Problem-free measurements using auto-compensation of sensor fouling
  • Dosing control functionality – long dose alarm and initial charge function
  • IP66/NEMA4X ingress protection
  • Wall-, pipe- and panel-mount versions with IP66/NEMA 4X ingress protection

Documentation and downloads

Brochure
First for Liquid Analysis

English - 0.51 MB - pdf

Data sheet
Single and Dual Input Analyzers for High-level Conductivity AX430, AX433, AX413 and AX436

English - 0.56 MB - pdf

Manual
Single and Dual Input Analyzers AX400 Series - PROFIBUS® Datalink Description Supplement

English - 0.65 MB - pdf

Single and Dual Input Analyzers for High-level ConductivityModels AX413, AX430, AX433, AX436 and AX438

English - 1.00 MB - pdf

Picture
Model AX400 transmitters - product features

English - 2.58 MB - pdf

Software
GSD AX400-DP

English - 0.00 MB - zip

Technical description
Version Matrix AX400

English - 0.01 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 f86b56f4cd13f1f8c1256e77004b9b4b