United States of America / English (change preferences)

Digital Indicator L150

1/8 DIN Universal Process Indicator

The L150 is a highly versatile unit, accepting inputs from a wide range of level sensors offered by ABB and third party suppliers. As standard the L150 has a 5-digit indicator with an IP65 front facia. It includes an alarm relay, 4 to 20mA retransmission, logic output and selectable maths function which can make corrections for SG or calculate tank volume.
  • High visibility 5-digit LED display
  • Analog and relay outputs as standard
  • Maths functions included as standard
  • Max./Min. and Average levels
  • IP65 (NEMA 3) front facia protection
  • Submersible level and pressure sensors
    failure alarms
  • RS485/MODBUS serial communications

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Brochure
Recorders, Controllers and Indicators - One range - unlimited possibilitiesEnglish
2.85 MB
Certificate
Datum Level L150 Panel-mounted Level Indicator - DECLARATION OF CONFORMITY TO EMC DIRECTIVE EEC89/336English
0.05 MB
Data sheet
Data SheetEnglish
0.16 MB
PC Configuration Software COMMANDER ProductsEnglish
0.18 MB
Manual
1/8 DIN Level Indicator L150English
0.33 MB
L150 Modbus SupplementEnglish
0.09 MB
L150 Quick Reference GuideEnglish
0.40 MB
Level Indicator L150 and L160English
0.12 MB
Software
COMMANDER PC Configurator SoftwareEnglish
47.03 MB