Multi protocol - Overvoltage Protection

NGV210-NO &
NGV211-NO
NGV210-EX &
NGV211-EX
NGV220-NO
NGV220-EX
PROFIBUS PA
·
·
·
·
FOUNDATION Fieldbus-H1
·
·
·
·
Top-hat rail mounting
·
·
-
-
Cable gland mounting
-
-
·
·
Buildup
2-channel, basic &
pluggable element
2-channel, basic &
pluggable element
1-channel, M20 x 1.5
1-channel, M20 x 1.5
Type of protection
IP 20
IP 20
IP 67
IP 67
Ex(Haz.) area [IS]
-
·
-
·
Approval
CE, UL/C-UL
CE, UL/C-UL, ATEX
CE
CE, ATEX

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp330 fe4735069ac511c0c1256f2a004bd1e2