United States of America / English (change preferences)

HS PEXLIM

Polymer arrester solution for high mechanical strength applications

In special cases with very high demands for mechanical strength, the moulded design may not provide the optimal solution (particularly at system voltages above 420 kV). Instead, what is required is a mix between the features of the standard EXLIM and the moulded PEXLIM designs.

The HS (High Strength) PEXLIM tube design provides this by offering comparable mechanical strength to EXLIM arresters, but with much less mass. The seismic and pollution performance is in line with the moulded PEXLIM arresters and thus superior to conventional porcelain designs.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Popular downloads
Product guide
High Voltage Surge Arresters - Buyer´s GuideEnglish
3.49 MB
Article
A compact 420 kV line utilising line surge arresters for areas with low isokeraunic levelsEnglish
0.14 MB
Design and testing of polymer-housed surge arresters with special emphasize on seismic stresses and selection of specific creepage in costal areasEnglish
0.66 MB
Desing and testing of polymer-housed surge arresters.English
1.26 MB
Energy stress on transmission line arresters considering the total lightning charge distributionEnglish
0.06 MB
Improved transmission line performance using polymer-housed surge arresters.English
0.15 MB
Limitation of switching overvoltages by use of transmission line arresters.English
0.26 MB
New method for measurement of the resistivive leakage currents of metal-oxide surge arresters in service.English
1.54 MB
Optimized use of HV composite apparatus insulatorsEnglish
1.85 MB
Selection, dimensioning and testing of line surge arrestersEnglish
0.09 MB
EnglishEnglish
0.24 MB
Short-circuit current stressesEnglish
0.37 MB
Thermal behaviour of ZnO surge arresters in polluted conditions.English
1.50 MB
Thermal stress on ZnO surge arresters in polluted conditions.English
1.75 MB
Thermal stress on ZnO surge arresters in polluted conditions.English
2.59 MB
Brochure
High voltage products with composite insulatorsEnglish
2.54 MB
High Voltage Surge ArrestersEnglish
4.37 MB
HS PEXLIM P (US version)English
1.24 MB
HS Pexlim TEnglish
1.02 MB
Certificate
ISO 9001 & 14001 Certification for ABB High Voltage Products in Ludvika, SwedenEnglish
0.39 MB