United States of America / English (change preferences)

PEXLINK - Transmission Line Arrester

Transmission-line protection for disturbance-free system operation

Both large, small public and private utility owners of transmission systems face a sharpened competitive situation which demands increased availability and reliability of the systems. Consumers have become more demanding as their processes are dependent on constant and reliable energy supply of good quality.In many countries, it has also been increasingly difficult to obtain permission to build new lines of normal dimensions. Hence, new lines under construction may mostly be “compact-insulation“ lines. This, in turn, requires optimal control of overvoltages caused by lightning or switching events. Surge arresters installed along the line or at a few selected critical towers, in this case, may be an attractive solution or a complement to other means.

Improvement in the reliability and availability of a transmission system can be obtained in one or more of the following ways:

  • Duplication of the system (more than one line)
    This is a very expensive method and often impractical
  • Increased insulation withstand
    It can be both expensive and create other problems such as the need for increased insulation of station equipment.
  • Improved footing impedance
    Often difficult and expensive, specially in hilly terrain.
  • Shield wires
    If the provision was not in the original tower design, it can be expensive to retrofit such shielding. It helps eliminate a large number of interruptions but it is not enough to obtain the now-demanded degree of reliability
  • Protection with surge arresters
    Protection of line insulation by surge arresters connected in parallel with them at selected towers. In this application usually the term line arresters is used.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Popular downloads
Product guide
High Voltage Surge Arresters - Buyer´s GuideEnglish
3.49 MB
Article
A compact 420 kV line utilising line surge arresters for areas with low isokeraunic levelsEnglish
0.14 MB
Design and testing of polymer-housed surge arresters with special emphasize on seismic stresses and selection of specific creepage in costal areasEnglish
0.66 MB
Desing and testing of polymer-housed surge arresters.English
1.26 MB
Energy stress on transmission line arresters considering the total lightning charge distributionEnglish
0.06 MB
Improved transmission line performance using polymer-housed surge arresters.English
0.15 MB
Limitation of switching overvoltages by use of transmission line arresters.English
0.26 MB
New method for measurement of the resistivive leakage currents of metal-oxide surge arresters in service.English
1.54 MB
Optimized use of HV composite apparatus insulatorsEnglish
1.85 MB
Selection, dimensioning and testing of line surge arrestersEnglish
0.09 MB
Short-circuit current stressesEnglish
0.37 MB
Thermal behaviour of ZnO surge arresters in polluted conditions.English
1.50 MB
Thermal stress on ZnO surge arresters in polluted conditions.English
1.75 MB
Thermal stress on ZnO surge arresters in polluted conditions.English
2.59 MB
Brochure
High voltage products with composite insulatorsEnglish
2.54 MB
High Voltage Surge ArrestersEnglish
4.37 MB
PEXLINK Transmission Line ArrestersEnglish
1.68 MB
Certificate
ISO 14001 Certification for ABB High Voltage Products in USAEnglish
0.11 MB
ISO 9001 & 14001 Certification for ABB High Voltage Products in Ludvika, SwedenEnglish
0.39 MB
ISO 9001 Certification for ABB High Voltage Products in USAEnglish
0.18 MB