Advant Controller 250 is a comprehensive process control vehicle for medium to large size applications. The same I/O units can be used either centrally or remote, and it is possible to combine the two in a single Advant Controller 250 configuration.
There are several controllers varying in the capability of handling I/O, execution speed and memory size. This means that you get the opportunity to choose the cheapest and the most suitable solution. The system is scalable in terms of adding communication modules, more powerful processor modules and more I/O modules as the demand increases.
The Advant Controller 250 has the possibility to communicate on several standard protocols e.g. MMS on TCP/IP Ethernet, COMLI, SattBus and PROFIBUS-DP for I/O. It is also possible to write your own serial ASCII protocol with standard function block.
The compact dimensions save on space and the integrated terminal strips reduce cabling requirements, save installation time and increase installation reliability.