United States of America / English (change preferences)

Power Conditioner PC 900-NR

The Power Conditioner PC 900-NR feeds fieldbus participants connected to FOUNDATION Fieldbus H1 segments in accordance with IEC 61158-2. It offers the necessary impedance matching for coupling 1A of supply current onto the 2-wire bus line. A higher availability of the segment can be achieved, using Power Feed Modules in conjunction with the Power Rail PR 900-N or Termination Unit TU 900-NR4.

Benefits:
  • Reduction of the fieldbus segments: Through the capability of supplying 1A by up to 29 V DC, the length of the fieldbus can be extended and power supply is no longer the limiting factor with respect to number of FF devices per segment.
  • Easier topology design: The Power Conditioner provides a switchable bus termination.
  • Redundant power supply: is possible by using the Termination Unit TU 900-NR4.
  • Easy cabling: Using the Power Conditioner together with the Termination Unit or Power Feed Modules, the cabling is simplified.
You find additional features in the documentation provided under the download tab.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Brochure
800xA Fieldbus Products ENEnglish
2.63 MB
Certificate
PC 900-NR - FF_Power_Supply_RegistrationEnglish
0.06 MB
Data sheet
PC 900-NR Power ConditionerEnglish
0.57 MB
PR 900-N Power RailEnglish
0.17 MB
TU 900-NR4 Termination UnitEnglish
0.19 MB
Declaration of conformity
PC 900-NR - Declaration of ConformityEnglish
0.20 MB
PF 900-NR - Declaration of ConformityEnglish
0.20 MB
User manual
PC 900-NR Power ConditionerEnglish
0.53 MB
TU 900-NR4 Termination UnitEnglish
0.33 MB