United States of America / English (change preferences)

Safeguard 400 Series

Safeguard 400 Series, advanced dual safety controller

Safeguard 400 Series consists of a programmable safety controller, a wide range of input/output boards, operator and engineering workplaces, communicating over an industry-standard communication network. It is an integral part of Industrial IT Extended Automation System 800xA, allowing easy integration of the system’s many productivity enhancing applications, such as information management feature.

Safeguard 400 Series is certified to leading standards in industrial safety, IEC 61508 and IEC 61511, and boosts an outstanding performance record: millions of operating hours in safety-sensitive industrial facilities around the world without any performance failures.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

  • Please select category
Brochure
AdvaCommand Safeguard Handler BrochureEnglish
0.14 MB
Fire & Gas Application Solution BrochureEnglish
0.60 MB
Pressure transmitter 2600T SeriesEnglish
0.92 MB
Safeguard Handler AEH/IMS Product SheetEnglish
0.09 MB
System 800xA Safeguard 400 Series Overview - BrochureEnglish
2.15 MB
Certificate
Safeguard 400 Series TÜV CertificateEnglish
0.19 MB
Data sheet
Safeguard ConnectivityEnglish
0.07 MB
Safeguard FeaturesEnglish
0.05 MB
Safeguard Safe & Efficient EngineeringEnglish
0.06 MB
Safeguard Safe Ethernet CommunicationEnglish
0.22 MB
User manual
Operating Instructions 2600T SeriesEnglish
0.96 MB
Safety Addendum for Pressure Transmitters 2600TEnglish
0.66 MB