|
Digital input modules
|  |
| DI810 | 16 channels, 2 groups of 8 ch., 24V d.c., current sink. |
 |  |
| DI811 | 16 ch., 2 groups of 8 ch., 48V d.c., current sink. |
 |  |
| DI814 | 16 ch., 2 groups of 8 ch., 24V d.c., current source. |
 |  |
| DI820 | 8 ch., separate returns, 110V d.c., 120V a.c. |
 |  |
| DI821 | 8 ch., separate returns, 220V d.c., 230V a.c. |
 |  |
| DI825 | With time tagging, 8 ch., separate returns, 125V d.c. |
 |  |
| DI830 | With time tagging. 16 ch., 2 groups of 8 ch., 24V d.c., current sink. Resolution: <0.5ms. |
 |  |
| DI831 | With time tagging. 16 ch., 2 groups of 8 ch., 48V d.c., current sink. Resolution: <0.5ms. |
 |  |
| DI885 | With time tagging & wire-fault detection. 8 ch., common return, 24-48V d.c., current sink. Resolution: 1ms. |
Pulse input module |  |
| DP820 | 2 channels, separate returns, 0.25Hz - 1.5MHz, signal voltage: 5 / 24V d.c. |
 |  |
| DP840 | 8 ch., sep. returns, freq. measurement or pulse counting, 0.5-20 kHz, 12/24V d.c or NAMUR. |
Digital output modules |  |
| DO810 | 16 channels, 2 groups of 8 ch., 24V, max 0.5A d.c., transistor, current source, short-circuit-proof. |
 |  |
| DO814 | 16 ch., 2 groups of 8 ch., 24V d.c., max 0.5A, transistor, current sink, short-circuit-proof. |
 |  |
| DO815 | 8 ch., 2 groups of 4 ch., 24V d.c., max 2A, transistor, current source, short-circuit-proof. |
 |  |
| DO820 | 8 ch., separate returns, 5-250V, max 3A a.c./d.c., relay (N.O.). |
 |  |
| DO821 | 8 ch., separate returns, 5-250V, max 3A a.c./d.c., relay (N.C.). |
Analog input modules |  |
| AI810 | 8 channels, single-ended, 0(4)-20mA, 0(2)-10V, 12 bits. |
 |  |
| AI820 | Differential inputs, 4 ch., 0(1)-5V, ±0(2)-10V, ±0(4)-20mA, 14 bits + sign. |
 |  |
| AI825 | Individually galvanically isolated channels, 4 ch., ±0(2)-10V, ±0(4)- 20mA, 14 bits + sign. |
 |  |
| AI830A | RTD inputs, 8 ch., Pt100, Ni100, Ni120, Cu10, resistor 0-400 ohms, 14 bits, 3-wire. |
 |  |
| AI835 | TC inputs, 8 ch., (7+ ref. junction), separate returns. TC types B, C, E, J, K, N, R, S, T, - 30…75mV, 15 bits. |
Analog output modules |  |
| AO810 | 8 channels, common return, 0(4)-20mA, 14 bits, load: 850 ohms (short-circuit-proof). |
 |  |
| AO820 | Isolated output. 4 ch., separate returns, measuring range: ±0(2)-10V, ±0(4)-20mA, resolution: 12 bits + sign, load: less than 500 ohms (current) / more than 2kohms (voltage), short-circuit-proof. |
I/O modules with intrinsic-safety interface |  |
| DI890 | 8 ch., separate returns, proximity sensors (NAMUR) or voltage-free contact., current sink, wire-fault detection |
 |  |
| DO890 | 4 ch., separate returns, load 150-5000 ohms, 11V @ 40mA, current source, wire-fault detection, short circuit-proof. |
 |  |
| AI890 | 8 ch., single-ended, 0(4)-20mA, 12 bits, transmitter power supply |
 |  |
| AI893 | 8 ch., TC: 7 + ref. junction, sep. returns. TC types B, C, E, J, K, L, N, R, S, T, U, -10…80mV. RTD: Pt50-1000, Ni100-500, Cu10-
100, resistor 0-4000W, 3-wire. 15 bits + sign. |
 |  |
| AI895 | 8 ch., single-ended, 4-20mA, 12 bits, transmitter power supply, HART pass-through |
 |  |
| AO890 | 8 ch., common return, 0(4)-20mA, 12 bits, load: 750 ohms short-circuit-proof. |
 |  |
| AO895 | 8 ch., common return, 4-20mA, 12 bits, load: 750 ohms short-circuit-proof, HART pass-through |
S800L I/O modules |  |
| DI801 | 16 channels, 1 group, 24V d.c., current sink. |
 |  |
| DI802 | 8 ch., 110V d.c., 120V a.c. |
 |  |
| DI803 | 8 ch., 220V d.c., 230V a.c. |
 |  |
| DO801 | 16 ch., common return, 24V, max 0.5A d.c., transistor, current source, short-circuit-proof. |
 |  |
| DO802 | 8 ch., 5-250V, max 2A a.c./d.c., relay (N.O.). |
 |  |
| AI801 | 8 ch., single-ended, 0(4)-20mA, 12 bits. |
 |  |
| AO801 | 8 ch., common return, 0(4)-20mA, 12 bits, load: less than 750 ohms |
S800 I/O modules for redundancy & SIL3 |  |
| DI840 | 16 channels, common return, 24V d.c., current sink, extended diagnostics. |
 |  |
| DI880 | 16 ch., 24V d.c., current sink, SIL3, extended diagnostics. |
 |  |
| DP840 | 8 ch., sep. returns, freq. measurement or pulse counting, 0.5-20 kHz, 12/24V d.c or NAMUR. |
 |  |
| DO840 | 16 ch., common return, 24V d.c., max. 0,5A, current source, short-circuit-proof, extended
diagnostics. |
 |  |
| D0880 | 16 ch., 24V d.c., max. 0.5A, current source, SIL3, short-circuit-proof, extended diagnostics. |
 |  |
| AI843 | TC input, 8 ch. + ref. junction. TC types: B, C, E, J, K, L, N, R, S, T, U, -30…75mV, 16 bits, extended diagnostics. |
 |  |
| AI845 | 8 ch., common return, 0(4)-20mA 0(1)-5V, extended diagnostics, HART pass-through |
 |  |
| AI880A | 8 ch., common return, 0(4)-20mA, SIL3, extended diagnostics, HART pass-through |
 |  |
| AO845 | 8 ch., common return, 4-20mA, extended diagnostics, HART pass-through |
 |  |