Honeywell System Migration

Parameter Description

Value
Max. no of tags, total According to 800xA restrictions
Max no of tags per Honeywell TDC 3000 CS According to 800xA restrictions
Max no of tags per 800xA Evolution for HSM systemAccording to 800xA restrictions
Max. no of operator clients According to 800xA restrictions
Max. no of OPC items subscribed through one Honeywell TDC 3000 CS.According to 800xA restrictions
Max. no of OPC items changing per second – one Honeywell TDC 3000 CS.Only limited by Honeywell TDC 3000 system. A typical value would be up to 1500 parameters per second for each TDC 3000 CS, depending on type of LCN card.
Max no of Honeywell TDC 3000 CSMax no of Honeywell TDC 3000 CS is 8(16 if redundant) The limit will though primarily be set by Honeywell performance.
Redundancy supported (DA/AE)Yes. The Honeywell TDC 3000 does only support one alarm printer. The printer will therefore need to be manually switched over or through a script solution.
Supported operating systemsOnly Windows XP nodes
Performance
Graphical Display call-up time (display with 50 OPC items using TPS Proxy with 1 Connection).3 seconds (cached) Limited by Honeywell system performance.
Faceplate update during write operations (1 TPS Proxy 1 connection)0,5-1,5 seconds
Initial upload of 1500 objects from Honeywell TDC 3000Typically 30 minutes
Continuous alarm throughput.20 events / second Limited by Honeywell system performance.
Fail over time in redundant solution for Data AccessTypically <20 sec.
Fail over time in redundant solution for Alarm & EventDepending on the script solution for changing A&E printer, typically <60 sec.
CS = Connectivity Server

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp334 5420e1912f268384c125736400348de8