Panel 800

Specifications

Panel 800
DisplayGraphic 64K colors TFT-LCD
Display backlightCCFL backlight with dimming and burn-out detection
CPU416 MHz RISC CPU (Intel Xscale)
Memory, flash32 Mb (Intel StrataFlash)
Memory, RAM64 Mb
Flash memory for application12 MB (Expandable)
Real time clockYES
Power supply+24 C14 20-30V
Ambient temperature0 ° to +50 °C
Relative humidity5 - 85 % non-condensing
Housing materialPowder-coated aluminium
Front side materialAutotex F250 / F157 (keyboard)
Approval and enclosure
EMCEN 61000-2-6, EN 61000-6-4
ULUL 508, UL 1604, (Class I, Div 2, Groups A, B, C, D, T4)
MarineDNV: Location classes: Temperature A, Humidity B, Vibration A, EMC B, Enclosure C (panel front only).
ConformityCE marking
Front panel sealIP 66
Rear panel sealIP 20
Peripherals
Serial PortsRS422/RS485, female, 25-pin D-Sub, RS232C, male, 9-pin D-Sub
EthernetShielded RJ45 10/100 Mbit/sec
USBHost type A (power consumption max. 500 mA), Device type B
Compact FlashType I and II
SpecificationsPP836PP846PP 835PP845 PP865
Display size6,5"10,4"6,5"10,4"15"
Resolution640*480 pixels800*600 pixels640*480 pixels800*600 pixels1024*768 pixels
Interaction typeFunction keyFunction keyResistive TouchResistive TouchResistive Touch
LED16 (2 color)20 (2 color)
Power consumtion (normal/max)0,4 A / 0,9 A0,5 A / 1 A0,4 A / 0,9 A0,5 A / 1 A1,2 A / 1,7 A
Dimensions
Front panel, W x H x D 285 x 177 x 6 mm382 x 252 x 6 mm219 x 154 x 6 mm302 x 228 x 6 mm398 x 304 x 6 mm
Cut-out dimensions246 * 139 mm343 * 208 mm189 * 138 mm265 * 206 mm356 * 279 mm
Mounting depth 55 mm 58 mm55 mm 58 mm60 mm
Weight 1,3 Kg2,3 Kg1,1 Kg2 Kg3,7 Kg

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

seitp334 57b9079d0b665d91c12570ad004375d0