Panel 800

Panel 800 is a user-friendly, intuitive and ergonomic operator panel that combines slim, space saving dimensions with a comprehensive range of advanced functions.

All panels are equipped with advanced functionality for process and equipment control, maneuvered either by function keys located next to the screen or by touching the LCD display. Combined with market leading performance and stunning graphical ability, the Panel 800 erodes the line between ordinary Operator Panels and PC based HMIs. Panel 800 is the successor after the Process Panels.

Panel 800 is designed specifically for ABB Control Network and AC 800M controllers,
But thanks to the extensive driver library, the Panel 800 is compatible with most makes of PLC and ABB legacy control systems. When using it together with AC 800M, certain unique features become available, such as integrated alarm handling with the controller.

Panel 800 consists of a modern powerful hardware platform, which enables a very limited mounting depth. The frame is made of powder-coated aluminum, giving the panels a very robust look-and-feel. The front enclosure is designed to withstand demanding industrious usage according to the IP66 standard. The panels have also been certified by DNV and UL.

Documentation and downloads

  • Please select category
Brochure
Panel 800 Overview - BrochureEnglish
5.01 MB
Data sheet
Panel 800 Version 5.0/1 Data SheetEnglish
0.39 MB
Presentation
Panel 800 Version 5.0/1 Hardware OverviewEnglish
5.71 MB
Software
Panel Builder 800 Version 5.0/1 Demo ReleaseEnglish
155.09 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

seitp334 5c7ef3e2e020d8e4c1257360003913e0