Home
|
Offerings
|
Media
|
Careers
|
Investors
|
About
|
Conversations
Product Guide
Control Systems
800xA
Controllers
AC 800M Control Software
Checking price and availability...
Condition
Product
...
Global alias
...
Price
...
Availability
0
Quantity
AC 800M Control Software
Overview
Data
Tools
Application
Contacts
CPUs / Features
(require Control Software 5.0 )
PM851
PM856
PM860
PM861A
PM864A
PM865
PM866
PM891
Processor Unit
PM851
PM856
PM860
PM861A
PM864A
PM865A
PM866
PM891
Memory (RAM)
8 Mb
8 Mb
8 Mb
16 Mb
32 Mb
32 Mb
64 Mb
256 Mb
RAM available for application
2.552 Mb
2.552 Mb
2.552 Mb
8.024 Mb
24.393 Mb
24.393 Mb
52,996 Mb
240 Mb
Flash memory
for storage of application and data
Yes
Yes
Yes
Yes
Yes
No
Yes
Yes
Performance, 1000 boolean operations
(a:=b and c)
0.46 ms
0.46 ms
0.23 ms
0.23 ms
0.15 ms
0.15 ms
0.09 ms
0.043 ms
No. controllers per control projects
32
No. of applications per control project
1024
No. of applications per controller
32
No. of programs per application
64
No. of tasks per controller
32
Number of different cycle times
32
Cycle time per application programs
Down to 1 ms
Search
Products & Services only
Rate this page
positive
negative
Thank you for your feedback!
positive
negative
Your comments:
E-mail / contact information (optional):
Cancel
Share this page
Twitter
Facebook
LinkedIn
Weibo
Print
Email
Your e-mail address*
You must enter (one) valid e-mail address
Send to e-mail address*
You must enter (one) valid e-mail address
Please type one email address only
Your personal note*
You must enter a message
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
Česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Українська
עברית
عربى
한국어
中国简体字
日本語
繁體中文
ABB contact for
United States of America
Control Tech US
Find contacts for another country:
Select another country
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
seitp334 9df9625aabf132a1c1257164002c8c10