S200C I/O - Data

The S200C I/O system features:

  • Detachable screw terminal blocks
  • CE approval
  • Software configurable functions
  • Safety function on outputs in remote configuration
  • The same I/O units in central and remote configurations
S200C I/O Assortment
200-IB16Digital, 16 inputs, 24 VDC, input one 16-bit 5 kHz counter.
200C-OB16PDigital, 16 outputs, 24 VDC, 0.7A / ch, 7A tot, short circuit proof outputputs
200C-IB10*OB6PDigital, 10 inputs / 6 outputs, 24 VDC, 0.7A / ch, 3.6A tot, short circuit proof outputputs
200C-IE8Analogue, 8 inputs, 0/4-20 mA, 12-bit resolution
200C-OE4 Analogue, 4 outputs, 0/4-20 mA, 11-bit resolution
200C-IE4*OE2Analogue 4 inputs / 2 outputs, 0/4-20 mA, 11-bit resolution

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp334 a047550374ddaf42c12571e100270beb